描述
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim). Use of ETA light systems (ETAL210.1050-1 + ETAL410.103B-1 with accessories) is an advantage.
Up to two live sessions are planned every day. Afterwards you will receive exercises. Your tutor will be available in the chat at agreed times. Use the chat capabilities to share your experiences with other participants. Schedule about 3 - 4 hours per day.
提供的文档
TM415 – mapp Axis简介
先决条件
SRL210 – Remote Lecture: Automation Studio Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
This lesson is the prerequisite for many follow-up seminars.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim). Use of an 紧凑型ETA系统 (ETAL210.1050-1 with accessories) is an advantage.
A live session is planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 2-3 hours per day.
Learning objectives and content
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and options in Automation RuntimeTheAutomation Runtime is the operating system that runs on all B&R controllers.
- Configuration options in Automation Runtime
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
Responsibilities include
- Participants create projects and configure control components.
- Participants create programs for automation applications.
- Participants simulate processes and then put them into operation.
- Participants perform diagnostics on control components and programs.
模块号
SRL415.5
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R Online (SE)
Remote Lecture
瑞典
组织者
B&R HQ: Malmö
Hyllie Allé 31
215 33 Malmö
瑞典
电话:
+46 40 315980
其它信息
从: 10/22/2024
开始: 08:30
至: 10/25/2024
结束: 12:00
预订状态:
持续时间:
4 天
语言: 瑞典语