CAN communication interface
7CX408.50-1 | 7CX436.50-1 | |
---|---|---|
Communication interface | CAN | CAN |
Digital inputs 24 VDC | (16) | (8) |
Digital outputs 24 VDC | (16) | (8) |
Analog inputs | - | (4) |
Analog outputs | - | 4 |
Displacement gauge / Potentiometer | - | - |
Full-bridge strain gauge | - | - |
SSI absolute encoder 5 V or ABR incremental encoder 5 V, | - | - |
Temperature measurement | - | (2) |
Event counter | (2) | (2) |
Incremental Encoders | (1) | (1) |
Gate measurement | (1) | (1) |
Period and frequency measurement | (1) | (1) |
PWM output | (2) | (2) |
Comparator function | - | - |
Page |
X2X Link communication interface
7XX408.50-1 | 7XX410.50-1 | 7XX412.50-1 | 7XX415.50-K02 | 7XX426.50-1 | 7XX436.50-1 | |
---|---|---|---|---|---|---|
Communication interface | X2X | X2X | X2X | X2X | X2X | X2X |
Digital inputs 24 VDC | (16) | 3 | - | (16) | (8) | (8) |
Digital outputs 24 VDC | (16) | - | 16 | 8 | 8 | 8 |
Analog inputs | - | - | (2) | - | 1 | (4) |
Analog outputs | - | 3 | - | - | 3 | 4 |
Displacement gauge / Potentiometer | - | - | - | - | 4 | - |
Full-bridge strain gauge | - | - | - | 2 | - | - |
SSI absolute encoder 5 V or ABR incremental encoder 5 V, | - | 3 | - | - | - | - |
Temperature measurement | - | - | (8) | - | - | (2) |
Event counter | (2) | - | - | (3) | (2) | (2) |
Incremental Encoders | (1) | - | - | (1) | (1) | (1) |
Gate measurement | (1) | - | - | (1) | (1) | (1) |
Period and frequency measurement | (1) | - | - | (1) | (1) | (1) |
PWM output | (2) | - | - | - | - | - |
Comparator function | - | - | - | - | √ | √ |
Page |