Rotor spinning machine
Switch to an OPC UA over TSN network. End-to-end use of an Ethernet-based physical layer, together with OPC UA over TSN, allows flatter, simpler network topologies. An alarm system is available with OPC UA alarms and conditions.
Filling machine
Step-by-step integration of OPC UA into the machine modules. Modules described using PackML / OPC UA companion specification. Communication between the modules is made possible by controller-to-controller communication based on the OPC UA publish/subscribe mechanism.
Electric vehicle charging infrastructure
Switch to an OPC UA over TSN network. The OPC UA publish/subscribe mechanism enables the power fluctuations to be compensated for promptly. OPC UA security mechanisms enable secure IT communication and data retrieval from the cloud.