General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Control |
Basic package license | 1TGMPHYD.00-01 |
Behavior if license missing | Solid red LED indicates license violation |
![](/fileadmin/Autotuning-c1ea5323.jpg)
物料号:
1TGMPPMPTUNE.10-01描述:
This license activates the innovative autotuning feature from mapp Hydraulics, which can identify the hydraulic system relevant for servo pump control at any time and then determine the optimal pressure and speed control parameters. This optimizes control performance and allows the hydraulic system to be operated safely and reliably at the system limits.
功能范围:
At the touch of a button, the relevant hydraulic system for each pump-cylinder combination is identified. The parameters for the speed and pressure controllers are then determined automatically, as are the parameters for compensating any resonance frequencies in the hydraulic system. Fine-tuning and options for testing complete the range of functions. The autotuning process only takes a few seconds and can be used at any time to optimize the parameter settings after a change in the hydraulics system.
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
1TGMPHYD.00-01 | mapp Hydraulics provides a simple approach to optimizing closed-loop control of a wide range of hydraulic systems. By configuring all hydraulic components, such as pumps, valves and cylinders, the hydraulic system can be clearly displayed. Self-adjusting controllers ensure high control quality. Integrated simulation enables fast virtual commissioning. |