Omschrijving

mapp is revolutionizing the creation of software for industrial machinery and equipment. mapp components are as easy to use as smartphone apps. Rather than write lines and lines of code to build a user management system, alarm system or motion control sequence from the ground up, developers of machine software simply configure the ready-made mapps with a few clicks of the mouse.

With mapp Services, it is possible to set up all basic functions for a machine or system with just a few clicks: recipe system, alarm system, user role system, audit trail system and much more.

In the workshop, you will learn about the configuration concept, commissioning, diagnostics and integrating mapp Services into the machine application.

Learning objectives and content

  • General concept of mapp Technology
  • Structure of the mapp technology packages
  • Ability to combine mapp Services components
  • Connecting to the standard user interface
  • Binding with mapp View
  • Using the unit and text system
  • Implementing the following mapp services components:
    • Recipe, Data, AlarmX, UserX, Audit, File, Report

Verstrekte trainingsdocumenten

TM270 – Configuring, commissioning and diagnosis of mapp services

TM270 - Configuration, commissioning and diagnosis of mapp services

Learning objectives and content

  • General concept of mapp Technology
  • Structure of the mapp technology packages
  • Ability to combine mapp Services components
  • Connecting to the standard user interface
  • Binding with mapp View
  • Using the unit and text system
  • Implementing the following mapp services components:
    • Recipe, Data, AlarmX, UserX, Audit, File, Report
  • TM270TRE.492-GER
  • TM270TRE.492-ENG

Vereisten

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.

  • B&R company presentation
  • B&R philosophy and products
  • Working with Automation Studio
  • Using the integrated help system
  • Establishing an online connection to the controller
  • Initial installation of a controller
  • Developing the hardware configuration
  • Working with text and table editors
  • Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Automation Runtime configuration options
  • Runtime and boot behavior of the controller
  • Using the integrated diagnostic options
  • Overview of available programming languages
SEM611 – Automation Studio Training: Creating an HMI application with mapp View

mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.

Objectives and contents

  • Understanding mapp View
  • Page creation and navigation
  • Visual design and media files
  • Data binding with OPC UA
  • User role system and localization
  • Events and actions
  • Dialog and message boxes
  • Animations in the HMI application
  • Multi-client / Multi-user
  • Diagnostics tools and performance analysis
  • Displaying data with diagrams
  • Customized widget creation

This seminar requires the use of Automation Studio 4.4 and mapp View Technology Package 5.3 or higher.

Responsibilities include

  • Participants create concepts for HMI applications.
  • Participants configure HMI applications for machine operation.
  • Participants implement designs for various operator panels.
  • Participants integrate HMI applications in machines.
  • Participants utilize web technology on mobile devices.
Modelnummer

SEM270.2

Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.

Plaats

B&R Hannover
Rotenburger Strasse
30659 Hannover
Duitsland

Organisator

B&R HQ: Bad Homburg
Norsk-Data-Str.
61352 Bad Homburg
Duitsland

Telefoon:
+49 / 6172 40190

Aanvullende informatie

Van: 12-06-2024
Start: 09:00


Tot: 13-06-2024
Einde: 17:00


Boekingsstatus:
Duur: 2 Dagen

Taal: Duits