Description
Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
To perform all exercises, an Système ETA Light (ETAL220.1610-1 with accessories) or a similar configuration is required.
This training is not suitable for people who are sensitive to light due to the increased effect of light that occurs.
A live session is planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 2-3 hours per day.
Learning objectives and content
- B&R machine vision portfolio
- Hardware implementation and configuration
- Image acquisition and interpretation of the results
- Relationship between light, optics and sensor technology
- Vision functions (integrated image processing functions) - Configuration, practical use and areas of application
- mapp Vision HMI application (configuration interface)
- Synchronization of vision hardware with the POWERLINK bus system
Responsibilities include
- Participants will implement the vision hardware into a project and then configure it.
- Participants will perform image acquisition with different illumination types, exposure times and depth of field settings.
- Participants will use the vision functions (image processing functions).
- Participants will use the mapp Vision HMI (configuration interface).
- Participants will synchronize the vision hardware with the POWERLINK bus system.
- Participants will use the vision hardware in combination with a drive.
Documents fournis
TM1610 – Working with Integrated Machine Vision
TM1610 - Working with integrated machine vision
Learning objectives and content
- Hardware configuration and commissioning
- Machine vision basics
- Image acquisition in combination with light, optics and sensor technology
- mapp Vision configuration interface
- Integrated image processing functions
- Synchronization
- Synchronization of the camera to the POWERLINK bus system
- Combining machine vision with drive technology
Prérequis
SEM210 – Formation Automation Studio : Bases
Automation Studio permet de configurer et programmer tous les composants de contrôle de B&R. Ce séminaire donne un aperçu général de toutes les familles de produits et traite de sujets essentiels comme la mise en service initiale d'un automate, les fonctions de l'environnement runtime, et les options disponibles pour la configuration et le diagnostic.
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
![](/fileadmin/1327446442424-en-html-1.1.jpg)
Référence
SRL1610.5
Inscrivez-vous maintenant Pour toute information tarifaire, merci de consulter votre contact commercial
Lieu
B&R Online (SE)
Remote Lecture
Suède
Organisateur
B&R HQ: Malmö
Hyllie Allé 31
215 33 Malmö
Suède
Téléphone:
+46 40 315980
Informations supplémentaires
De: 18/11/2024
Du: 08:30
Au: 22/11/2024
Fin: 12:00
Statut réservation:
Durée:
5 Jours
Langue: Suédois