IEC 61131-3 programming languages provide a standardized approach to control programming. Simple yet powerful language constructs facilitate programming a wide variety of control systems.
Requirements | Duration | Purchase order number | |
---|---|---|---|
Seminar Formation distancielle : Automation Studio : Bases [SRL210.4] | 2 sessions of 3 h each One session per day | SRL246.2 |
Learning objectives and content
- Overview of the programming languages in the IEC 61131-3 standardThe IEC 61131-3 standard is the only worldwide valid standard with programming languages for programmable logic controllers. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
- Differences between textual and visual programming language
- Working with Structured Text (ST)
- Basic constructs
- Decisions
- Loops
- Working with fields
- Step switching mechanisms
- Calling function blocks
- Calling actions
- Creating simple programs on your own
- Optional work with another programming language
Responsibilities include
- Use high-level textual languages.
- Implement programs according to IEC 61131-3.
- Program sequences for machine controls.
- Implement enhancements in existing programs.
Documents provided
TM240 – Ladder Diagram (LD) - optional | |
TM241 – Function Block Diagram (FBD) - optional | |
TM242 – Sequential Function Chart (SFC) - optional |