[textmedia]
Intelligent automation for adaptive manufacturing
Smart pallet transport systems for confined production environments
Narrow aisles, space-optimized areas, little room for error: Modern production and storage facilities make efficient use of every square meter. Employees, pallets and autonomous transport systems share the same workspaces. Nipper has optimized its driverless pallet transport vehicles with automation technology from B&R specifically for these demanding conditions – for safe, predictable and highly efficient movements with centimeter precision.[textmedia]
ACOPOS P3
With the new generation of the ACOPOS P3, B&R is setting new standards for performance, compact size and intelligence. The advanced design offers unrivaled power density and precision in an extremely compact format reducing the space required in the control cabinet by up to 50%.[textmedia]
TÜV Rheinland confirms B&R’s CRA Guide for POWERLINK
The EU Cyber Resilience Act (CRA) will require new security standards for connected products starting at the end of 2027. B&R is supporting its customers with a comprehensive guideline: the “B&R CRA Guide for POWERLINK” provides transparent insights into the secure operation of POWERLINK‑based systems. The implementation guideline has been reviewed by TÜV Rheinland, making it one of the first independently audited technical documents addressing the requirements of the Cyber Resilience Act in the automation industry.[textmedia]
Braiding technology that saves lives
Sometimes it’s a tiny implant that saves a life: a stent that ensures blood flow. Manufacturing these small lifesavers is a highly precise, technically demanding process. Admedes and B&R, the Machine Automation Division of ABB, reimagined stent production – and developed a braiding machine that sets new standards.[textmedia]
[textmedia]
[textmedia]
ERROR: Content Element with uid "282688" and type "typoscript" has no rendering definition!
ERROR: Content Element with uid "282686" and type "typoscript" has no rendering definition!
ERROR: Content Element with uid "282684" and type "typoscript" has no rendering definition!