Scalability and return on investment with Automation Runtime. The Automation Runtime software kernel is an integral component of Automation Studio and allows machine-centric applications to run on a target system. This runtime environment offers numerous important advantages:

  • Guaranteed highest possible performance for the hardware being used
  • Runs on all B&R target systems
  • Makes the machine software hardware-independent
  • Deterministic cyclic system guarantees real-time operation
  • Supports all relevant programming language such as IEC 61131-3 and C
  • Extensive function library conforming to IEC 61131-3 along with a plethora of B&R Automation libraries
  • Automation NET. Access to all networks and bus systems via function calls
Runtime
Hypervisor

请选择国家和语言

B&R Logo