General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Basic package license | Any mapp Motion basic package license |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpsmcadv.10-01_icon-5be6d615.jpg)
物料号:
1TGMPSMCADV.10-01描述:
This license allows the direction of rotation, increment and torque of an axis to be monitored safely. In addition, a safe test of the holding brake can be performed. The ACOPOS P3 requires a license to use these functions.
功能范围:
The following safety functions are included:
- Safe Direction (SDI)
- Safely Limited Increment (SLI)
- Safe Brake Test (SBT)
- Safely Limited Torque (SLT)
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |