General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Control |
Basic package license | 1TGMPHYD.00-01 |
Behavior if license missing | Solid red LED indicates license violation |
![](/fileadmin/PumpHighPerformance_320-34cbd380.jpg)
物料号:
1TGMPPMPHP.10-01描述:
The "High-performance" auxiliary feature of the servo pump controller enables decentralized pressure and speed control on an ACOPOS servo drive. Short sampling times and very short reaction times enable minimal pressure overshoot and highly dynamic pressurization. This makes it possible to achieve the highest performance in terms of pressure control.
功能范围:
Decentralized speed and pressure control on an ACOPOS servo drive has multiple advantages: The very low sampling time of 400 μs for the pressure controller and 50 μs for the speed controller result in a high-quality control performance while also relieving the machine controller. It also prevents dead time.
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
1TGMPHYD.00-01 | mapp Hydraulics provides a simple approach to optimizing closed-loop control of a wide range of hydraulic systems. By configuring all hydraulic components, such as pumps, valves and cylinders, the hydraulic system can be clearly displayed. Self-adjusting controllers ensure high control quality. Integrated simulation enables fast virtual commissioning. |