General information
System requirements
Automation Studio 4.3.3 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp View
Basic package license 1TGMPVIEW.00-01
Behavior if license missing License violation indicated by red blinking LED
物料号:
1TGMPPAPER.20-01
描述:
  • Animated display of the machine process
  • SVG graphics based on an open web standard
  • Zooming without loss in quality
Widget "Paper" is based on SVG technology and makes it possible to implement animations, transitions and transformations in a mapp View HMI application to show the machine process in motion.
典型应用:
  • Visualizing a machine structure
  • Animating process sequences
功能范围:

Widget "Paper" makes it possible to display SVG graphics. During runtime, these graphics can be modified, animated and zoomed without loss of quality. The following modifications to elements of an SVG graphic are possible:

  • Moving an element in the x- and y-direction
  • Rotating an element around a point
  • Enlarging or shrinking an element.
  • Changing the color of an element
  • Displaying/Hiding an element
  • Tracking a path element using another element
更多信息:

See the EULA at www.br-automation.com/eula.

必备附件
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
1TGMPVIEW.00-01 Contains mapp View server, one client license and a standard set of widgets
证书 版本(日期) 下载
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

请选择国家和语言

B&R Logo