General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Control |
Behavior if license missing | Solid red LED indicates license violation |
![](/fileadmin/MpHydraulics_320-8121cccf.jpg)
物料号:
1TGMPHYD.00-01描述:
The base license of mapp Hydraulics offers a simple approach to the optimal control of a wide range of hydraulic systems. By configuring all hydraulic components, such as pumps, valves and cylinders, the hydraulic system can be clearly displayed.
功能范围:
With mapp Hydraulics, the hydraulic system can be configured with all pumps, valves and cylinders. Depending on the system, integrated speed, flow and pressure controls for hydraulic pumps or also position, speed and force controls for hydraulic cylinders or hydraulic motors can be applied. Self-adjusting controllers ensure high control quality. Integrated simulation enables fast virtual commissioning.
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |