General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Basic package license | Any mapp CNC basic package license |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpcncwsm.10-01_icon-e06a0e4a.jpg)
物料号:
1TGMPCNCWSM.10-01描述:
This license allows the use of workspace monitoring. One license is required for each axis group.
功能范围:
Workspace monitoring ensures that CNC machines are always located within a given workspace. For this purpose, a wireframe model can be parameterized that must always be within the workspace and is not permitted to collide with a defined safe space. The workspace and SafeSpace are simply defined with workspace objects (e.g. cuboids, half-spaces, conical objects).
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |