General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpcnc4x.00-01_icon-91da4474.jpg)
物料号:
1TGMPCNC4X.00-01描述:
This license makes it possible to use a mechanical system with up to four axes. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
典型应用:
- Separation processes (laser cutting, water jet cutting)
- Cutting processes (milling, turning, drilling)
- Sheet metal working (bending, punching, pressing)
功能范围:
The mapp CNC licenses include all necessary functions to move axis groups using interpolation and path control. Tool spindles are fully integrated into the path control. This opens up lathe functions such as constant speed, feed per revolution and threading.
Additional functions include:
- Jogging for intuitive manual operation
- M-functions for communicating with the controller
- Path definitions for limiting individual coordinates in space
- Tools and tool tables for tool compensation
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |