General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpcnc4.00-01_icon-74a7fb19.jpg)
物料号:
1TGMPCNC4.00-01描述:
This license allows the use of a mechanical system with four axes. In contrast to purely Cartesian CNC systems (1TGMPCNC.00-01), systems with orientation axes can also be operated with this license. The maximum number of path-controlled axes is four. One license is necessary for each axis group. This license contains the function of the mapp Axis base license (1TGMPAXIS.00-01).
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |