General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpaxis.00-01_icon-6f0f0b8d.jpg)
物料号:
1TGMPAXIS.00-01描述:
The mapp Axis "Basic" license allows the use of mapp Axis on the target system. It is required if axis functionality is used. Only one license is required per target system.
功能范围:
mapp Axis provides all functions for basic control of single axes. The axis functions are based on PLCopen Motion Control Part 1 V2 and include functions for drive preparation, base movements and even complex coupling functions for synchronizing multiple axes. Access is always the same, regardless of whether the axes are electric, hydraulic or servo-hydraulic.
更多信息:
See the EULA at www.br-automation.com/eula.
必备附件
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |