General information
Certifications | |
CE | |
UL |
物料号:
2IF100.60-1描述:
2010 interface module 64 + 404 KB SRAM, 256 KB FlashPROM 1 RS232 interface 1 electrically isolated RS232/TTY 1 RS485/RS422 interface electrically isolated, network-capable 1 CAN interface electrically isolated, network-capable
可选附件
Infrastructure components
0AC912.9 | Bus adapter, CAN, 1 CAN interface |
0AC913.92 | Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB) |
0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
7AC911.9 | Bus connector, CAN |
文档 | 版本(日期) | 下载 |
---|---|---|
Datasheet 2IF100.60-1 | PDF / 140 KB |