描述
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
This lesson is the prerequisite for many follow-up seminars.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim). Use of an 紧凑型ETA系统 (ETAL210.1050-1 with accessories) is an advantage.
A live session is planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 2-3 hours per day.
Learning objectives and content
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and options in Automation RuntimeTheAutomation Runtime is the operating system that runs on all B&R controllers.
- Configuration options in Automation Runtime
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
Responsibilities include
- Participants create projects and configure control components.
- Participants create programs for automation applications.
- Participants simulate processes and then put them into operation.
- Participants perform diagnostics on control components and programs.
提供的文档
TM210 – 使用Automation Studio
Automation Studio是用于编程和配置所有贝加莱产品的通用工程工具。本文的重点是贝加莱自动化组件的配置、编程、调试和诊断。
学习目标及内容
- 安装与授权
- 创建并打开项目
- 使用模拟环境
- 了解用户界面
- 设置硬件配置
- 模块配置和I/O映射
- 安装和初始启动
- 正在建立在线连接
- 编程方法概述
- 声明变量
- 安装软件更新
TM213 – Automation Runtime
TM223 – Automation Studio诊断
功能强大的诊断工具是机器软件开发的一个组成部分,它伴随其整个生命周期。将此类工具直接集成到Automation Studio和运行系统中,意味着在手头始终拥有编程和维护所必需的数据。
学习目标和内容
- 集成诊断工具概述
- 选择正确的诊断工具
- 阅读系统信息
- 操作模式和日志
- 创建用户日志条目
- 观察和分析过程值
- 读写过程值
- 在实时上下文中记录数据
- 分析I/O状态和强置
- 在编程过程中进行软件分析
- 调试和分析
- 在程序中使用变量
- 基于Web的系统诊断管理
- 查询和显示操作状态
- Runtime Utility Center
模块号
SRL210.4
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R Online (ES)
Remote Lecture
西班牙
组织者
B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
西班牙
其它信息
从: 09/16/2024
开始: 09:00
至: 09/19/2024
结束: 13:00
持续时间:
4 天
语言: 西班牙语