描述

Once a machine has been delivered, it must be maintained by the machine manufacturer or end user. Various factors can cause errors and machine downtime. The diagnostic options available in the control environment or on the B&R control system can be used to keep a machine running smoothly. The valuable information on the B&R website and in the user's manuals is demonstrated with hands on examples. Automation Studio provides a range of integrated diagnostics tools as well as an extensive help documentation. This allows enhanced diagnosis of the entire B&R control system.

Learning objectives and contents

  • Includes all objectives and content from: Diagnostics and service for machines [SEM920.2A]
  • Automation Studio workspace and help documentation
  • Open/Create a project and online connection
  • Record system information
  • Configuration and runtime behavior
  • Monitor and analyze process values
  • Diagnostics tools for ACP10 drive technology

Your responsibilities include

  • Includes all responsibilities from: Diagnostics and service for machines [SEM920.2A]
  • Participants will complete diagnostics in Automation Studio with hands-on program examples.
  • Participants will monitor and trace the values of process variables.
  • Participants will force IO channels.
  • Participants will perform basic axis operations using ACP10.

提供的文档

TM213 – Automation Runtime

Automation Runtime是所有贝加莱控制器统一的运行环境。它用于配置硬件,运行应用软件以及准备通信和诊断接口。

学习目标和内容

  • 实时操作系统的要求和属性
  • 安装和调试
  • 内存管理和内存类型
  • Automation Runtime启动行为
  • 启动过程中程序和数据初始化
  • 循环程序序列和调度
  • 传输和更新程序
  • I/O管理
  • 定时配置
  • Automation Runtime中的诊断功能

名称

模块号

TM213 – Automation Runtime

TM213TRE.461-ENG

TM213TRE.461-GER

TM223 – Automation Studio诊断

功能强大的诊断工具是机器软件开发的一个组成部分,它伴随其整个生命周期。将此类工具直接集成到Automation Studio和运行系统中,意味着在手头始终拥有编程和维护所必需的数据。

学习目标和内容

  • 集成诊断工具概述
  • 选择正确的诊断工具
  • 阅读系统信息
  • 操作模式和日志
  • 创建用户日志条目
  • 观察和分析过程值
  • 读写过程值
  • 在实时上下文中记录数据
  • 分析I/O状态和强置
  • 在编程过程中进行软件分析
  • 调试和分析
  • 在程序中使用变量
  • 基于Web的系统诊断管理
  • 查询和显示操作状态
  • Runtime Utility Center

名称

模块号

TM223 – Automation Studio诊断

TM223TRE.433-ENG

TM223TRE.433-GER

TM400 – 运动控制介绍

通常,运动控制包含用于控制运动序列的各种组件。该培训模块对不同类型的电机和编码器以及必要的电子元件和软件进行了概述。

学习目标和内容

  • 机电一体化驱动解决方案的核心方面
  • 驱动系统的基本要求
  • 电机
  • 位置编码器
  • 逆变器
  • 机械传动和电力传输
  • 贝加莱驱动解决方案
  • 典型拓扑结构、产品概述、软件使用和决策指南
  • 选择驱动器的主题介绍

名称

模块号

TM400 – 运动控制介绍

TM400TRE.433-GER

TM400TRE.433-ENG

TM500 – Introduction to Integrated Safety

Integrated safety technology offers considerable advantages over hard-wired safety technology. Project development, maintenance and flexibility are just a few of the key points.

Objectives and content

  • Requirements of a safety system
  • Features and philosophy of integrated safety technology at B&R
  • Safety principles and functionality
  • Overview of safety components
  • SafeKEY, SafeLOGIC and safe I/O modules
  • Information about the commissioning and maintenance of safety technology

Name

Model number

TM500 – Introduction to Integrated Safety

TM500TRE.00-GER

TM500TRE.00-ENG

TM510 – Working with SafeDESIGNER

TM510 – Working with SafeDESIGNER

Learning objectives and content

  • Configuring hardware in Automation Studio
  • Adding and configuring SafeLOGIC / SafeLOGIC-X devices
  • Adding and configuring safe I/O modules
  • Working with SafeDESIGNER
  • User management and interface
  • Linking I/O channels and configuring modules for safety
  • Simulation, online connection and download
  • Programming the safety application in the graphical editor
  • Commissioning the safety application
  • LED status indicators, diagnostic/status values
  • Module replacement and maintenance
  • Examples and exercises
TM600 – 可视化介绍

人性总是驱使人们使用图像来描绘物体和事件。这样做的技术和可能性多年来稳步发展,从而开发出了广泛的技术解决方案供您选择。

目标和内容

  • 可视化的定义
  • 人机交互的定义
  • 自动化中的可视化
  • 可视化技术的历史
  • HMI应用程序的要求和选择标准
  • 不同可视化概念的介绍
  • 了解HMI应用程序的设计方面
  • 用户组和权限
  • 其它设计准则概述

名称

模块号

TM600 – 可视化介绍

TM600TRE.00-GER

TM600TRE.00-ENG

TM910 – Control and I/O system design

TM910 - Control and I/O system design

Learning objectives and content

  • B&R system overview
  • Functions of the B&R website
  • User's manuals, data sheets and documents
  • Control and I/O system characteristics
  • Working with the X20 control system
  • Topologies and infrastructure
  • Mechanical and electrical configuration
  • Completing the power management calculation
  • Selecting and constructing the topology
  • Power supply, EMC installation and assembly
TM920 – 诊断和服务

许多不同来源的错误可能导致机器停机。幸运的是,还有很多方法可以对周围的环境和控制系统进行故障排除。贝加莱网站和用户手册提供了有效完成此类操作所需的所有信息。

目标和内容

  • 贝加莱系统概述和拓扑结构
  • 序列号和模块号
  • 贝加莱联系人核对表
  • 贝加莱用户手册
  • 机器上的错误来源
  • 贝加莱系统维护指南
  • 订购备件和联系制造商
  • 无需PC进行诊断
  • 使用系统诊断管理器进行诊断
  • Runtime Utility Center
  • 备份和恢复
  • 在线连接和指令列表
  • 模块更换和文档
  • 贝加莱网站功能
  • 练习示例及其应用

名称

模块号

TM920 – 诊断和服务

TM920TRE.00-ENG

TM920TRE.00-ENG

TM920TRE.00-FRA

TM920TRE.00-POL

TM920TRE.00-SPA

TM923 – 使用Automation Studio进行诊断和服务

配备集成自动化的机器的功能范围包括控制系统、分布式I/O、驱动技术、安全技术和可视化。这些组件使用POWERLINK等现场总线进行联网。Automation Studio提供的全面选项可用于机器的编程、配置和诊断。获得控制系统概览、进行配置更改和记录过程变量都是在调试、维护和维修机器时执行的典型任务。

目标和内容

  • Automation Studio安装和授权
  • 打开和创建项目
  • Automation Studio工作区和帮助系统
  • 配置在线连接
  • 阅读系统信息
  • 配置和运行时行为
  • 编译和下载
  • 监控和分析过程值
  • 记录有关驱动器技术的信息
  • 在NC测试中使用跟踪功能
  • 建立与SafeLOGIC / SafeLOGIC-X的连接
  • SafeDESIGNER中的诊断工具

名称

模块号

TM923 – 使用Automation Studio进行诊断和服务

TM923TRE.433-GER

TM923TRE.433-ENG

模块号

SEM920.3A

立即注册 有关定价信息,请联系您的销售代表

活动地点

B&R Online (US), Eastern Time Zone

Remote Training
美国

组织者

Training
1250 Northmeadow Parkway
30076 Roswell
美国

电话:
+1 / 770 772 - 0400

其它信息

从: 03/04/2025
开始: 09:00


至: 03/06/2025
结束: 15:00


预订状态:
持续时间: 3 天

语言: 英语