Safety has never been so simple

mapp Safety allows complete integration of safety technology into the mapp framework, making it easier to create, maintain and diagnose safety applications. If the standard user interface provided is not sufficient for a specific application requirements, the uniform mapp interface makes it easy to add more complex functions.

A major advantage of mapp is the networking within the mapp framework. This is how the mapp Safety functions exchange data with each other. The user interface is based on the web-based mapp View HMI solution. Access rights can be managed with the user role system, mapp User.

mapp Safety consists of multiple elements, which can be combined as needed depending on the requirements:

SafeDOMAIN

A safety controller is configured and managed in a SafeDOMAIN. The user selects the appropriate safety controller according to their application requirements. Very large safety tasks can consist of multiple SafeDOMAINs that communicate with each other via SafeDOMAIN gateways.

SafeDESIGNER

The safety application for a SafeDOMAIN is created in SafeDESIGNER. Certified functions and a convenient visual editor allow virtual wiring. In addition, all device parameters for the SafeDOMAINs are managed here. This accelerates the development and commissioning process and prevents errors.

SafeOPTION

With SafeOPTION, B&R offers a predefined set of certified functions that can be used to manage multiple machine variants in a single safety application. This makes it possible to create robust, adaptive safety solutions that make it easy to manage different sets of machine options. SafeOPTION also makes it possible to change safety settings during commissioning or retooling. This allows limit values to be adjusted or machine modules to be enabled or disabled.

SafeMOTION

B&R offers a full range of safety functions for drives. Your application and configuration are seamlessly integrated into the overall system.

Highlights

  • Easy and safe access to the B&R safety system
  • Preconfigured HMI for simple applications
  • A unified interface that facilitates programming of more complex functions

Lütfen ülke ve dil seçin

B&R Logo