Scalability and return on investment with Automation Runtime. The Automation Runtime software kernel is an integral component of Automation Studio and allows machine-centric applications to run on a target system. This runtime environment offers numerous important advantages:
- Guaranteed highest possible performance for the hardware being used
- Runs on all B&R target systems
- Makes the machine software hardware-independent
- Deterministic cyclic system guarantees real-time operation
- Supports all relevant programming language such as IEC 61131-3 and C
- Extensive function library conforming to IEC 61131-3 along with a plethora of B&R Automation libraries
- Automation NET. Access to all networks and bus systems via function calls