Malzeme numarası Açıklama
X67MM2436 X67 PWM motor module, I/O power supply 24-38.5 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 5 A peak current, 2x 3 digital inputs 24 VDC, sink, configurable as incremental encoder
X67SM2436 X67 stepper motor module, I/O power supply 24-38.5 VDC ±25%, max. 8 A, 2 motor connections, 3 A continuous current, 5 A peak current, 2x 3 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
X67SM2446-1 X67 stepper motor module, with current reduction function, module power supply 24 to 48 VDC ±25%, 2 motor connections, 4 A continuous current, 8 A peak current, 6 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
X67SM4320 X67 stepper motor module, I/O power supply 24 VDC ±25%, 4 motor connections, 1 A continuous current, 1.5 A peak current, NetTime function

Lütfen ülke ve dil seçin

B&R Logo