Panels
Link modules
Cables
Accessories

Intelligent panel communication

Providing a flexible connection to remote operator panels sets Automation Panel systems apart from the competition. For the many panels in the field, the Automation PC 910 is equipped with the proven Smart Display Link (SDL) interface, which can also be operated as a standard DVI interface. SDL makes connecting PCs and displays as simple as hooking up as single cable – the ideal solution for short distances.

The strengths of Smart Display Link 4 come to the fore when it comes to bridging larger distances. Automation Panels can be operated up to 100 meters away from the Automation PC.

Smart Display Link supplies the display unit not only with image data, but also with all the data it needs to operate the touch screen, LEDs, keys and remote USB interface.

Lütfen ülke ve dil seçin

B&R Logo