Malzeme numarası Açıklama
0AC401.9 Encoder 5-24 V, converter for 5 V encoders (abs. or incr.), order terminal block (7TB710) separately
0AC808.9-1 8-port industrial hub (layer 2), 24 VDC, 10/100 Mbit/s with autonegotiation, automatic MDIX, order terminal block TB704 separately!
0AC912.9 Bus adapter, CAN, 1 CAN interface
0AC913.92 Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
0AC913.93 Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
0AC916.9 Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC
0ACST052.1 5-port 100/1000 Mbit Ethernet layer 2 industrial switch, 4-port TSN, 1-port Ethernet uplink (RJ45, layer 2), 24 VDC, terminal block 0TB2103.9110 included
0G1000.00-090 Bus connector, RS485, for PROFIBUS networks
7AC911.9 Bus connector, CAN

Lütfen ülke ve dil seçin

B&R Logo