Frequency inverters

With scaled functionality and full integration into the B&R automation landscape, ACOPOSinverter is suited for a wide range of use, from small machine modules to complex plants.

ACOPOSinverter P66
ACOPOSinverter P76
ACOPOSinverter P86
ACOPOSinverter P96
ACOPOSinverter P64new - Retrofit for X64 (replacement parts requirements)
ACOPOSinverter P74new - Retrofit for P74 (replacement parts requirements)

Series comparison

ACOPOSinverter P66 frequency inverters include various drive profiles for three-phase induction motors and synchronous motors with a power supply from 200 to 600 V and a power rating from 0.18 to 15 kW. The combination of an ACOPOSinverter P66 and an encoderless synchronous motor is very compact, contributing significantly to the reduction of the machine's overall size and cost. The P66 series has an IP65 rating and is protected against dust and water.

  • Conveyor technology (small conveyor belts, freight elevators, etc.)
  • Packing and packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Wood processing (automated lathes, saws, milling machines, etc.)
  • Metalworking and processing (bending presses, welding machines, cutting machines, etc.)
  • Holding brake control
  • Current limiting
  • Torque limiting
  • Automatic catching of rotating loads with speed detection (catching on the fly)
  • Undervoltage management
  • Configurable safety functions

Power range for 50 to 60 Hz (kW) mains supply

1-phase, 200 to 240 V (kW)

0.18 to 2.2

3-phase, 200 to 240 V (kW)

0.18 to 15

3-phase, 380 to 500 V (kW)

0.37 to 15

3-phase, 525 to 600 V (kW)

0.75 to 15

Drive

Output frequency

0.1 to 599 Hz

Control type

Induction motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
2. Voltage controlled with variable torque
→ Energy-saving mode, e.g. for fans and pumps

Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default mode
2. With V/f characteristic curve for constant torque (up to 6 f ranges)
→ Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving mode, e.g. for fans and pumps

Synchronous motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode

Short-term overload torque

170 to 200% of the nominal motor torque

Functions

Safety functions

Integrated

STO (Safe Torque Off), SLS (Safe Limited Speed), SS1 (Safe Stop 1)

Number of inputs/outputs

Analog inputs

3

Logic inputs

6

Analog outputs

1

Logic outputs

1

Relay outputs

2

Communication

Network interfaces

Interface cards

POWERLINK, X2X Link

Integrated

CANopen

ACOPOSinverter P76 frequency inverters include various drive profiles for three-phase induction motors and synchronous motors with a power supply from 200 to 500 V and a power rating from 0.18 to 15 kW. The combination of an ACOPOSinverter P76 and an encoderless synchronous motor is very compact, contributing significantly to the reduction of the machine's overall size and cost.

  • Conveyor technology (small conveyor belts, freight elevators, etc.)
  • Packing and packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Wood processing (automated lathes, saws, milling machines, etc.)
  • Metalworking and processing (bending presses, welding machines, cutting machines, etc.)

Power range for 50 to 60 Hz (kW) mains supply

1-phase, 200 to 240 V (kW)

0.18 to 2.2

3-phase, 380 to 500 V (kW)

0.37 to 15

Drive

Output frequency

0.1 to 599 Hz

Control type

Induction motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
2. Voltage controlled with variable torque
→ Energy-saving mode, e.g. for fans and pumps

Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default mode
2. With V/f characteristic curve for constant torque (up to 6 f ranges)
→ Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving mode, e.g. for fans and pumps

Synchronous motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode

Short-term overload torque

170 to 200% of the nominal motor torque

Functions

Safety functions

Integrated

STO (Safe Torque Off), SLS (Safe Limited Speed), SS1 (Safe Stop 1)

Number of inputs/outputs

Analog inputs

3

Logic inputs

6

Analog outputs

1

Logic outputs

1

Relay outputs

2

Communication

Network interfaces

Interface cards

POWERLINK

ACOPOSinverter P86 frequency inverters include various drive profiles for three-phase induction motors and synchronous motors with a power supply from 380 to 480 V and a power rating from 0.75 to 75 kW. The combination of an ACOPOSinverter P86 and an encoderless synchronous motor is very compact, contributing significantly to the reduction of the machine's overall size and cost.

  • Conveyor technology (small conveyor belts, freight elevators, etc.)
  • Packing and packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Wood processing (automated lathes, saws, milling machines, etc.)
  • Metalworking and processing (bending presses, welding machines, cutting machines, etc.)

Power range for 50 to 60 Hz (kW) mains supply

3-phase, 380 to 480 V (kW)

0.75 to 75

Drive

Output frequency

0.1 to 599 Hz

Control type

Induction motor

Vector control with speed sensor:
1. Current-controlled vector control in a closed control loop with tachometer to generate the feedback signal
→ Default mode

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
2. Voltage controlled with variable torque
→ Energy-saving mode, e.g. for fans and pumps

Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default mode
2. With V/f characteristic curve for constant torque (up to 6 f ranges)
→ Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving mode, e.g. for fans and pumps

Synchronous motor

Vector control with speed sensor:
1. Current-controlled vector control in a closed control loop with tachometer to generate the feedback signal
→ Default mode

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode

Short-term overload torque

0.75 to 22 kW: 220%
30 to 75 kW: 180%

Functions

Safety functions

Integrated

STO (Safe Torque Off), two-channel

Number of inputs/outputs

Analog inputs

0.75 to 22 kW: 2
30 to 75 kW: 3

Logic inputs

0.75 to 22 kW: 5 + 2
Configurable I/O
30 to 75 kW: 8

Analog outputs

0.75 to 22 kW: 1
30 to 75 kW: 2

Logic outputs

0.75 to 22 kW: 2
30 to 75 kW: 1

Relay outputs

0.75 to 22 kW: 2
30 to 75 kW: 3

Communication

Network interfaces

Interface cards

POWERLINK

Encoder interfaces

Interface cards

ABR, EnDat 2.2, SSI SinCos, HIPERFACE, resolver, HTL

Integrated

0.75 to 22 kW: ABR, SinCos
30 to 75 kW: -

ACOPOSinverter P96 frequency inverters include various drive profiles for three-phase induction motors and synchronous motors with a power supply from 380 to 480 V and a power rating from 0.75 to 110 kW.

Power range for 50 to 60 Hz (kW) mains supply

3-phase, 380 to 480 V (kW)

0.75 to 110

Drive

Output frequency

0 to 500 Hz

Control type

Induction motors
Synchronous motors
Reluctance motors

Direct Torque Control (DTC)

Motor control in open and closed control loop

Functions

Safety functions

Integrated

STO (Safe Torque Off), two-channel

Number of inputs/outputs

Analog inputs

2

Logic inputs

Max. 8 (6 + 2 configurable I/Os)

Analog outputs

2

Logic outputs

Max. 2 (2 configurable I/Os)

Relay outputs

3

Communication

Network interfaces

Interface cards

POWERLINK

Encoder interfaces

Interface cards

A/B, resolver

A/B, HTL

EnDat / HIPERFACE / SSI / A/B / SinCos

Välj land och språk

B&R Logo