Materialnummer Beskrivning
X20CM0985 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x TB12 separately!
X20CM0985-02 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, adapted to VDE guidelines (2018), order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM0985-1 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM4323 X20 PWM module, 4 digital outputs for switching electromechanical loads, 24 VDC, oversampling output functions, time-triggered output functions, NetTime function
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20CM8323 X20 PWM module, 8 digital outputs for switching electromechanical loads, 0.6 A continuous current, 2 A peak current, current monitoring, switching instant detection
X20DM9324 X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DMF320 X20 digital mixed module, 16 inputs, 24 VDC, sink, additional functions, 16 digital channels, 24 VDC, 0.5 A, configurable as inputs or outputs, 3x PWM, 1-wire connections
X20DO2321 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, sink, 3-wire connections
X20DO2322 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20DO2623 X20 digital output module, 2 outputs, 100 to 240 VAC, 1 A, source, 240 V keyed, 3-wire connections
X20DO2633 X20 digital output module, 2 triac outputs, 48 to 240 VAC, 2 A, L-switching, phase angle control, 240 V keyed
X20DO2649 X20 digital output module, 2 relays, changeover contacts, 240 VAC / 5 A, 24 VDC / 5 A
X20DO4321 X20 digital output module, 4 outputs, 24 VDC, 0.5 A, sink, 3-wire connections
X20DO4322 X20 digital output module, 4 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20DO4332 X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections
X20DO4332-1 X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections, PWM output
X20DO4529 X20 digital output module, 4 relays, changeover contacts, 115 VAC / 0.5 A, 24 VDC / 1 A
X20DO4613 X20 digital output module, 4 triac coupler outputs, 48 to 240 VAC, 50 mA, zero-crossing detection, 240 V keyed
X20DO4623 X20 digital output module, 4 outputs, 100 to 240 VAC, 0.5 A, source, 240 V keyed, 2-wire connections
X20DO4633 X20 digital output module, 4 triac outputs, 48 to 240 VAC, 1 A, L-switching, phase angle control, 240 V keyed
X20DO4649 X20 digital output module, 4 relays, normally open contacts, 240 VAC / 5 A
X20DO4F49 X20 digital output module, 4 relays, 2x normally open contacts, 2x changeover contacts, 240 VAC / 2 A, 250 VDC / 0.28 A
X20DO6321 X20 digital output module, 6 outputs, 24 VDC, 0.5 A, sink, 2-wire connections
X20DO6322 X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, 2-wire connections
X20DO6325 X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, open circuit and overload detection, 2-wire connections
X20DO6529 X20 digital output module, 6 relays, normally open contacts, 115 VAC / 0.5 A, 30 VDC / 1 A
X20DO6639 X20 digital output module, 6 relays, normally open contacts, 240 VAC / 2 A, 30 VDC / 2 A
X20DO8232 X20 digital output module, 8 outputs, 12 VDC, 2 A, source, supply directly on module, 1-wire connections
X20DO8322 X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DO8323 X20 digital output module, 8 outputs, 12 to 24 V, 0.5 A, sink/source, 1-wire connections, full bridge, half bridge, thermal overload protection
X20DO8331 X20 digital output module, 8 outputs, 24 VDC, 2 A, sink, supply directly on module, 1-wire connections
X20DO8332 X20 digital output module, 8 outputs, 24 VDC, 2 A, source, supply directly on module, 1-wire connections
X20DO8332-1 X20 digital output module, 8 outputs, 24 VDC, 2 A, source, supply directly on module, 1-wire connections
X20DO9321 X20 digital output module, 12 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
X20DO9322 X20 digital output module, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DOD322 X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 2-wire connections
X20DOF321 X20 digital output module, 16 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
X20DOF322 X20 digital output module, 16 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20DS1319 X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20RT8001 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, reACTION Technology module
X20RT8201 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, reACTION Technology module
X20RT8202 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog outputs ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module

Välj land och språk

B&R Logo