Номер модель Описание
8JSA72.ee020ffgg-0 Synchronous motor, self-cooling, size 7, length 2, nominal speed 2000 rpm
8JSA73.ee024ffgg-0 Synchronous motor, self-cooling, size 7, length 3, nominal speed 2400 rpm
8JSA74.ee018ffgg-0 Synchronous motor, self-cooling, size 7, length 4, nominal speed 1800 rpm

Укажите страну и язык

B&R Logo