Описание
- Structure of the APROL process control system
- APROL systems (Operator, Runtime, Engineering) and controllers
- Organization and content of the standard APROL libraries
- User management for organized project engineering
- Using operator management for operator stations
- Creating a new project (hardware, application software, HMI application)
- Features of the APROL web portal (system diagnostics, reporting, etc.)
- Functions that support validation (version management, Audit Trail, change control, etc.)
- Configuring APROL systems and using the standard libraries, PAL (Process Automation Library) in particular
- Introduction to APROL Solutions (configurator)
Предоставляемые документы
TM213 – Automation Runtime
TM213 - Automation Runtime
Learning objectives and content
- Requirements and properties of a real-time operating system
- Installation and commissioning
- Memory management and types of memory
- Automation Runtime startup behavior
- Initialization of programs and data during startup
- Cyclic program sequence and scheduling
- Transferring and updating programs
- I/O management
- Timing configuration
- Diagnostic functions in Automation Runtime
- TM213TRE.462-GER
- TM213TRE.462-ENG
TM800 – APROL System Concept
TM800 - APROL System Concept
Learning objectives and content
- Introduction to the APROL system
- Philosophy, process control components and bus systems
- Logging into the Engineering system, window manager and login mechanism
- CaeManager: Functions and operation
- CaeManager Help
- APROL user management
- User templates, creating templates, creating users, import/export functions
TM811 – APROL Runtime System
TM811 - APROL Runtime System
Learning objectives and content
During this subunit of the seminar, the participant will acquire all the relevant skills to operate a system. Furthermore, a main focus is on the analysis of signals (debugging) and data (alarm system, trend system, etc.).
- The interfaces of the runtime system
- The Runtime Login Mechanism
- The DisplayCenter
- The alarm report
- The TrendViewer
TM812 – APROL Operator Management
TM813 – APROL XML Queries and Audit Trail
TM820 – APROL Solutions
TM830 – APROL Project Engineering
TM830 - APROL project engineering
Learning objectives and content
- Project engineering and properties
- Structuring the project
- Configuration of a controller
- Control computer and APROL system configuration
- Configuring simple controller logic
- Function plan editor, properties of the functional plan, components, connections and I/O bars
- Build and distribution
- The DownloadManager
- Creating a process control system application
- Hyper macros / typicalls
TM890 – The Basics of LINUX
TM890 - The basics of Linux
Learning objectives and content
- General information about Linux
- Users and user management
- Graphical user interface and consoles
- File system and directory structure
- Basic command set and collection of helpful commands
- File permissions and processes
- Networking and network configuration
- APROL file structure
Артикул
SEM841.5
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R HQ: Pune
Mumbai-Pune Road
Wakdewadi
411003 Pune
Индия
Организатор
B&R HQ: Pune
Mumbai-Pune Road
Wakdewadi
411003 Pune
Индия
Телефон:
+91 / 20 4147 - 8999
Дополнительная информация
С: 14.10.2024
Начало: 09:30
По: 18.10.2024
конец: 17:30
Свободные места:
Продолжительность:
5 День
Язык: Английский