Описание
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Guidance in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparation of information for support requests
- Navigating Automation Help
- mapp Technology - Motion control: Basic functions
- Motion control: Basic functions - PLCopen
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
![](/fileadmin/1494985865443-en-html-1.0.jpg)
Предоставляемые документы
TM400 – Introduction to Motion Control
TM400 - Introduction to Motion Control
Learning objectives and content
- Core aspects of a mechatronic drive solution
- The basic requirements of a drive system
- Electric motors
- Position encoders
- Inverters
- Drive mechanics and power transmission
- The B&R drive solution
- Typical topologies, product overview, software access and decision-making guidelines
- Introduction to the topic of drive sizing
- TM400TRE.434-GER
- TM400TRE.434-ENG
TM415 – Introduction to mapp Axis
TM415 - Introduction to mapp Axis
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- TM415TRE.492-GER
- TM415TRE.492-ENG
TM416 - Programming mapp Axis
Требуется
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
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
![](/fileadmin/1327446442424-en-html-1.1.jpg)
Артикул
SEM415.3
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R Bologna
Via dell'Aeroporto
40132 Bologna
Италия
Организатор
Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Италия
Телефон:
+ 39 / 029320581
Дополнительная информация
С: 29.10.2024
Начало: 09:30
По: 31.10.2024
конец: 16:30
Свободные места:
Продолжительность:
3 День
Язык: Итальянский