Описание
This seminar explains the basics of ACOPOStrak, dimensioning and diagnostics, commissioning and mechanical design. Numerous simulation exercises make it easier to understand the ACOPOStrak software concept.
- Basics of LLM technology and detailed information about ACOPOStrak
- The differences between ACOPOStrak and SuperTrak
- Overview of the mechanical components and technical documentation
- Software concept behind ACOPOStrak
- Logical components and simulation possibilities
- Creating a configuration
- Overview of available function blocks
- Executing various movements in the simulation
- Basics of process stations and process-oriented programming
- Couplings between shuttles and also to external axes
- Dimensioning a track
Предоставляемые документы
TM1415 – Dimensionierung und Programmierung für ACOPOStrak
TM1415 – ACOPOStrak dimensioning and programming
Learning objectives and content
- Creating a layout and dimensioning a network
- Initial project with ACOPOStrak
- ACOPOStrak electrical dimensioning
- Access to user data with process points
- Modular application using process stations
- Types of movements
- Process points as a barrier
- ACOPOStrak couplings
- Interlinking
TM1423 – Assembly, commissioning and diagnostics for ACOPOStrak
TM1423 – Assembly, commissioning and diagnostics of ACOPOStrak
Learning objectives and content
- Mechanics of ACOPOStrak
- Documentation and user's manual
- Layout sketch and relevant mechanical structure
- Commissioning ACOPOStrak systems
- Diagnostics of ACOPOStrak
- Service intervals
- Maintenance and segment replacement
Требуется
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
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
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
Артикул
SEM1415.2
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Польша
Организатор
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Польша
Телефон:
+48 / 61 8460 - 500
Дополнительная информация
С: 25.03.2025
Начало: 09:00
По: 26.03.2025
конец: 16:00
Свободные места:
Продолжительность:
2 День
Язык: Польский