Número do material Descrição
X20cDC1196 X20 digital counter module coated, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation
X20cDC1198 X20 digital counter module, coated, 1 SSI absolute encoder, 5 V, 1 Mbit/s, 32-bit
X20cDC1396 X20 digital counter module, coated, 1 ABR incremental encoder, 24 V, 100 kHz input frequency, 4x evaluation
X20cDC2190 X20 digital counter module coated, ultrasonic path measurement module, interfaces: EP start/stop, DPI/IP, 2 path measurement rods, 4 path recorders
X20cDC2395 X20 digital counter module, coated, 1 SSI absolute encoder, 24 V, 1 ABR incremental encoder, 24 V, 2 AB incremental encoders, 24 V, 4 event counters or 2 PWM, local time measurement functions
X20cDS1119 X20 multifunction digital signal processor, coated, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function

Por favor escolha o país e o idioma

B&R Logo