0AC201.91
|
Lithium batteries 4 pcs., 3 V / 950 mAh button cell
|
|
0TB103.9
|
Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
|
|
0TB103.91
|
Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
|
|
0TB3103.8000
|
Connector 230 VAC - 3-pin female - Screw clamp terminal block 4 mm² - Protected against vibration by the screw flange
|
|
4A0006.00-000
|
Lithium battery, 3 V / 950 mAh, button cell
|
|
5AC902.FI00-00
|
PPC900 filter kit system unit
|
|
5AC902.FI0X-00
|
PPC900 filter kit bus unit
|
|
5ACCRHMI.0000-000
|
HMI grounding clip
|
|
5ACCRHMI.0001-000
|
Retaining clips 16 mm - 14 pcs. with 16 mm setscrews - For AP1000 and AP9x3
|
|
5ACCRHMI.0002-000
|
Retaining clips 20 mm - 14 pcs. with 20 mm setscrews - For AP1000 and AP9x3
|
|
5ACCRHMI.0003-000
|
Retaining clips 25 mm - 12 pcs. with 25 mm setscrews - For AP1000 and AP9x3
|
|
5ACCRHMI.0006-000
|
HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
|
|
5ACCRPC9.0002-000
|
APC910/PPC900 IF slot covers - 2x IF option
|
|
5CFAST.016G-00
|
CFast 16 GB SLC
|
|
5CFAST.032G-00
|
CFast 32 GB SLC
|
|
5CFAST.032G-10
|
CFast 32 GB MLC
|
|
5CFAST.064G-10
|
CFast 64 GB MLC
|
|
5CFAST.128G-10
|
CFast 128 GB MLC
|
|
5CFAST.2048-00
|
CFast 2 GB SLC
|
|
5CFAST.256G-10
|
CFast 256 GB MLC
|
|
5CFAST.4096-00
|
CFast 4 GB SLC
|
|
5CFAST.8192-00
|
CFast 8 GB SLC
|
|
5MMUSB.4096-02
|
USB 3.0 flash drive 4096 MB SLC - Only for HMI products
|
|