General information

General information - Technical data

Product ID

General information

Module type

ACOPOSmotor module

Current-carrying capacity of 19-pin hybrid connector

Power contacts

Max. 20 A at 40°C

Certifications

CE

Yes

cULus

Yes 1)

FSC

Yes 1)

Support

Software

ACP10

V2.422 or higher

Thermal characteristics

Methods of cooling per EN 60034-6 (IC code)

Standard

Self-cooling, no separate surface cooling (IC4A0A0)

With fan kit 8ZBDF installed

External cooling, surface cooling with independent cooling module attached (IC4A0A6)

Insulation class per EN 60034-1

F

Thermal motor protection per EN 60034-11

Maximum winding temperature 155°C (limited to 140°C using software)

Operating conditions

Construction and mounting arrangement type per EN 60034-7 (IM code)

Horizontal (IM3001)
Vertical, motor stands on the machine (IM3031)

Reduction of the nominal current and stall current at installation elevations starting at 500 m above sea level

10% per 1,000 m

Reduction of the continuous power at installation elevations starting at 500 m above sea level

10% per 1,000 m

Installation at elevations above sea level

Nominal

0 to 500 m

Maximum 2)

4000 m

Pollution degree per EN 60664-1

2 (non-conductive pollution)

Overvoltage category per IEC 60364-4-443:1999

III

Degree of protection per EN 60529 3)

Without oil seal option: IP64
With oil seal option: IP65
With fan kit 8ZDFB installed: IP24
With gearbox installed: IP65

Environmental conditions

Temperature

Operation

Nominal

5 to 40°C

Maximum

55°C 4)

Storage

-25 to 55°C

Transport

-25 to 70°C

Max. flange temperature

65°C

Relative humidity

Operation

5 to 85%, non-condensing

Storage

5 to 95%, non-condensing

Transport

Max. 95% at 40°C

Mechanical characteristics

Motor coating

Water-based paint, RAL 9005 flat

Inverter coating

Electrophoretic deposition (EPD), black

Vibration severity per EN 60034-14

Vibration severity grade A 5)

Roller bearing, dynamic load ratings and nominal service life

Based on DIN ISO 281

Shaft end per DIN 748

Form E

Oil seal per DIN 3760

Form A

Key and keyway per DIN 6885-1

Keyway form N1, key form A

Balancing of shaft per DIN ISO 8821

Shaft and fitment key convention

Mounting flange per DIN 42948

Form A

Smooth rotation of shaft end, coaxial properties and mounting flange plane per DIN 42955

Tolerance R

Short description

ACPm65m UT 50A

1)Revision C1 and later.
2)Continuous operation at an installation elevation of 500 m to 4,000 m above sea level is possible taking the specified reduction of continuous current into account. Requirements that go beyond this must be arranged with B&R.
3)The specified degree of protection is only met if all connectors on the module that are not being used are closed with suitable caps or slot covers! Suitable caps or slot covers are available as optional accessories (X67AC0M08, X67AC0M12, 8CXC000.0000-00). The module is delivered with IP20 protection.
4)Continuous operation at an ambient temperature of 40°C to max. 55°C is possible taking the reduction of continuous torque into account, but this results in premature aging of components.
5)Vibration severity grade B on request.

Inverter module

8DIcde.ffggg7i00-1, 8DIcde.ffggg0i00-1 - Technical data

Product ID

8DIcde.ffggg7i00-1

8DIcde.ffggg0i00-1

DC bus connection

Voltage

Nominal

750 VDC

Continuous power consumption 1)

(PN/0.97) + PIM

DC bus capacitance

Size 3 (8DI3x): 10 µF
Size 4 (8DI4x): 15 µF
Size 5 (8DI5x): 24 µF

Design

19-pin hybrid connector 2)

Cable length

Maximum

30 m

24 VDC power supply

Input voltage

24 VDC +20% / -25%

Input capacitance

120 µF

Max. power consumption

10 W + PHoldingBrake + P24 VDC Out 1[0 ... 96 W] + P24 VDC Out 2[0 ... 12 W]

Design

19-pin hybrid connector 2)

Cable length

Maximum

30 m

24 VDC Out 1

Output voltage

Depends on the 24 VDC supply

-

Continuous current

Max. 4 A

-

Fuse protection

Electronic

-

Design

24 VDC

M8 connector

-

COM

M8 connector

-

Cable length

Maximum

30 m

24 VDC Out 2

Output voltage

Depends on the 24 VDC supply

-

Continuous current

Max. 0.5 A

-

Fuse protection

Electronic

-

Design

24 VDC

M12 connector

-

COM

M12 connector

-

Cable length

Maximum

30 m

Motor connection

Nominal switching frequency

5 kHz

Possible switching frequencies 3)

5 / 10 / 20 kHz

Max. output frequency

598 Hz 4)

Motor holding brake connection

Quantity

1

Continuous current

1 A

Max. switching frequency

0.5 Hz

Response threshold for undervoltage monitoring

24 VDC -25%

Fieldbus

Type

POWERLINK V1/V2 100BASE-T (ANSI/IEE 802.3)

Design

Internal 2-port hub, 2x 19-pin male hybrid connector

Cable length

Max. 100 m between two stations (segment length) 5)

Transfer rate

100 Mbit/s

Enable inputs

Quantity

2

Wiring

Sink

Electrical isolation

Input - Inverter module

Yes

Input - Input

Yes

Input voltage

Nominal

24 VDC

Maximum

30 VDC

Input current at nominal voltage

60 mA

Switching threshold

Low

<5 V

High

>15 V

Switching delay at nominal input voltage

Enable 1 → 0, PWM off

12 ms

Enable 0 → 1, ready for PWM

1 ms

Modulation compared to ground potential

Max. ±38 V

Design

19-pin hybrid connector 2)

Trigger inputs

Quantity

2

-

Wiring

Sink

-

Electrical isolation

Input - Inverter module

No

-

Input - Input

No

-

Input voltage

Nominal

24 VDC

-

Maximum

30 VDC

-

Switching threshold

Low

<5 V

-

High

>15 V

-

Input current at nominal voltage

5 mA

-

Switching delay

Rising edge

In preparation

-

Falling edge

In preparation

-

Modulation compared to ground potential

Max. ±38 V

-

Design

M12 connector

-

Cable length

Maximum

30 m

Support

Software

ACP10

V2.43 and higher

Short description

ACPm65m OT Br PLK 24Vout Tr

ACPm65m OT Br

1)Valid in the following conditions: 750 VDC DC bus voltage, 5 kHz switching frequency, 40°C ambient temperature, installation elevation <500 m above sea level, no derating due to cooling type.
2)It is important to note that the 19-pin hybrid connector is designed for max. 20 connection cycles.
3)B&R recommends operating the module at its nominal switching frequency. Operating the module at a higher switching frequency for application-specific reasons reduces the continuous current and increases the CPU load.
4)The module's electrical output frequency (SCTRL_SPEED_ACT * MOTOR_POLEPAIRS) is monitored to protect against dual use in accordance with Council Regulation (EC) 428/2009 | 3A225. If the electrical output frequency of the module exceeds the limit value of 598 Hz uninterrupted for more than 0.5 s, then the current movement is aborted and error 6060 is output ("Power unit: Limit speed exceeded").
5)Limited to 30 m when using hybrid cables.

Por favor escolha o país e o idioma

B&R Logo