Número do material Descrição
8BCM0002.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 2 m, can be used in cable drag chains
8BCM0005.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 5 m, can be used in cable drag chains
8BCM0007.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 7 m, can be used in cable drag chains
8BCM0010.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 10 m, can be used in cable drag chains
8BCM0015.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 15 m, can be used in cable drag chains
8BCM0020.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 20 m, can be used in cable drag chains
8BCM0022.15250-0 Cable extension for 10 mm² motor cables with speedtec or standard connector, size 1.5, length 22 m, can be used in cable drag chains
8BCM0025.15250-0 Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 25 m, can be used in cable drag chains

Por favor escolha o país e o idioma

B&R Logo