Número do material Descrição
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
5A9000.D3 cHMI replacement gasket 5AP99D.156B-B62 1 pc.
5A9000.D4 cHMI replacement gasket 5AP93D.185B-B62 1 pc.
5A9000.D5 cHMI replacement gasket 5AP99D.185B-B62 and 5AP99D.185C-B62 1 pc.
5A9000.D7 cHMI replacement gasket 5AP93D.240C-B62 1 pc.
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0001-000 Retaining clips 16 mm - 14 pcs. with 16 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0002-000 Retaining clips 20 mm - 14 pcs. with 20 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0003-000 Retaining clips 25 mm - 12 pcs. with 25 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0006-000 HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm

Por favor escolha o país e o idioma

B&R Logo