General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp View |
Basic package license | 1TGMPVIEW.00-01 |
Behavior if license missing | License violation indicated by red blinking LED |
Número do material:
1TGMPVNCVIEW.20-01Descrição:
This widget establishes a connection to a VNC server and displays its contents in the web-based mapp View HMI application.
Escopo funcional:
The properties of the widget are used to configure the connection to a VNC server. It is also possible to define whether a window for manually changing this connection configuration is displayed at the start of runtime or whether the previously stored values should be used automatically to establish the connection. In addition, it is possible to configure whether a control bar is displayed while the widget is active. This bar makes it possible to close an existing connection and display a virtual keyboard for interacting with the VNC server.
Outras informações:
See the EULA at www.br-automation.com/eula.
Acessórios obrigatórios
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
1TGMPVIEW.00-01 | Contains mapp View server, one client license and a standard set of widgets |
Certificados | Version (Data) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |