General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Basic package license | Any mapp Motion basic package license |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpsmcvel.10-01_icon-54104201.jpg)
Número do material:
1TGMPSMCVEL.10-01Descrição:
This license allows the speed, acceleration and standstill of an axis to be monitored safely. The ACOPOS P3 requires a license to use this function.
Aplicações típicas:
- Standstill monitoring when safety doors are open
- Distance reduction to protective equipment through safe stop
- Risk reduction through secure monitoring of speed limits
Outras informações:
See the EULA at www.br-automation.com/eula.
Acessórios obrigatórios
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Certificados | Version (Data) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |