General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmprobflat.00-01_icon-f8cb4b4e.jpg)
Número do material:
1TGMPROBFLAT.00-01Descrição:
This license makes it possible to use any number of axis groups (of all types) on a target system. An unlimited number of path-controlled axes per axis group is possible. Only one license is necessary per target system; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
Escopo funcional:
The mapp Robotics licenses include all necessary functions to control robots. Axes can be joined into axis groups and moved together with interpolated path-controlled movements. The robotics functions are available via an easy-to-use interface that enables intuitive programming.
Additional functions include:
- Jogging for intuitive manual operation
- Coordinate systems for executing programs at different positions
- Workspace monitoring to avoid collisions
- Jerk-limited movement profiles to reduce oscillations
Outras informações:
See the EULA at www.br-automation.com/eula.
Acessórios obrigatórios
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Certificados | Version (Data) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |