General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Basic package license | Any mapp Motion basic package license |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpreact.10-01_icon-3740c5ee.jpg)
Número do material:
1TGMPREACT.10-01Descrição:
User-specific functions directly on the drive with low cycle time. License required for ACOPOS P3.
Outras informações:
See the EULA at www.br-automation.com/eula.
Acessórios obrigatórios
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Certificados | Version (Data) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |