General information
System requirements
Automation Studio 4.3.3 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Control
Behavior if license missing Solid red LED indicates license violation
Número do material:
1TGMPPLAST.00-01
Descrição:
  • Configuring instead of programming
Base license for mapp Plastics This license is required to use the advanced functions in the mapp Control Technology Package that are related to machines in the plastics industry. The license includes mapp Clamp (operation of a clamp), mapp Inject (operation of injection and plasticizing equipment), mapp Ejector (operation of an ejector), mapp InjUnit (operation of an injection unit) and other basic functions for these types of machines.
Aplicações típicas:
  • Injection molding machines
Escopo funcional:

When setting up mapp Plastics, a wide range of functions are available for the step-by-step implementation of complex processes in the plastics industry. This makes it possible to easily preconfigure and parameterize your machine. Various functions are available for different process steps. For example, there are easy-to-use components that generate target profiles for clamping units, injection pistons, ejectors and more. Additional functions are also available, such as mold protection for the clamping unit, switching and dwell pressure during injection and a closed control loop for back pressure during plasticizing.

Outras informações:

See the EULA at www.br-automation.com/eula.

Acessórios obrigatórios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certificados Version (Data) Download
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Por favor escolha o país e o idioma

B&R Logo