Digital twins and simulation models make it possible to reduce development times for machine programs. In training and development, simulation models can be used with very few resources and still work with realistic problems.

B&R uses ABB's RobotStudio software to both create and use digital twins.

You're only a few clicks away! Download one of the B&R simulation packages and the RobotStudio simulation software!

  • Contents of a simulation package:
  • Video of the simulation model
  • Simulation model for RobotStudioRobotStudio can be licensed with a 30-day test version. Free licenses are available for educational institutions and can be requested from ABB.
  • Quick-start guide for RobotStudio
  • Description of the simulation model (I/Os, specification, solution notes)
  • Automation Studio solution project
  • BoxLift simulation

Download for simulation packages

Logging into the B&R website is required for downloading the simulation models. To log in, use the access data for the B&R website.

RobotStudio can be downloaded at no cost from the ABB website.

The finished simulation models provided by B&R are imported into RobotStudio and can be immediately used without further configuration.

Download RobotStudio

There are three licensing options for RobotStudio.

Por favor escolha o país e o idioma

B&R Logo