Descrição
B&R drive solutions are configured, put into operation and diagnosed in Automation Studio. Uniform software interfaces compliant with PLCopen make it easy to program and combine a variety of different drive components in the machine.
- The components of a mechatronic drive solution
- Configuring the B&R drive solution
- The testing environment for commissioning a drive
- Using diagnostic tools
- mapp technology concept
- PLCopen-compliant basic functionsPLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: translated from the German version of the PLCopen entry in Wikipedia)
- Structured programming of movement sequences
- Simulation options
- Creating a sample applications
Documentos fornecidos
TM400 – Introduction to Motion Control
TM400 - Introduction to Motion Control
Learning objectives and content
- Core aspects of a mechatronic drive solution
- The basic requirements of a drive system
- Electric motors
- Position encoders
- Inverters
- Drive mechanics and power transmission
- The B&R drive solution
- Typical topologies, product overview, software access and decision-making guidelines
- Introduction to the topic of drive sizing
- TM400TRE.434-GER
- TM400TRE.434-ENG
TM410 – Working with Integrated Motion Control
The entire B&R motion control product line is fully integrated in Automation Studio. The drive configuration, programming, commissioning and diagnostics can therefore all be performed using a single tool. A high-performance simulation environment extends the many functions that are available.
Objectives and content
- Understanding drive hardware and software
- Adding and configuring drives in Automation Studio
- Components of the motion control system
- Commissioning and diagnostics environment
- Command interface
- Parameter management
- Recording drive data in real time
- Determining control parameters using autotuning
- Commissioning preparations
- Drive and motor simulation
TM440 – Motion Control: Basic Functions
PLCopen-compliant standard libraries are used to program drive functions. The included function blocks can be used for all B&R drive components.
Objectives and content
- Introduction to the mapp technology concept
- Using the MpAxis configuration
- Integration in the control project
- Switch on the controller, homing, perform base movements.
- Overview of PLCopen standard and PLCopen state diagram
- Overview of drive states, error evaluation and diagnostics
- Configuration of axis factor and axis period
- Saving and loading the drive configuration
- Status evaluation in the application program
- Transferring setpoint values cyclically
- Overview of the ACP10_MC library
Pré-Requisitos
SEM210 - Automation Studio Training: Noções básicas
Automation Studio é utilizado para configurar e programar todos os componentes de controle da B&R. As questões centrais incluem a obtenção de uma visão clara de todos os grupos de produtos, comissionamento inicial do controlador, a compreensão das funções do ambiente de tempo de execução de tarefas, e conhecer as opções de configuração integrada e diagnóstico.
- Apresentação institucional da B&R
- Filosofia e produtos B&R
- Trabalhando com Automation Studio
- Usando o sistema de ajuda integrado
- Estabelecendo conexão online com o controlador
- Instalação inicial de um controlador
- Desenvolvendo a configuração de hardware
- Trabalhando com os editores de texto e tabelas
- Funções e opções oferecidas pelo Automation RuntimeO Automation Runtime é o sistema operacional que é executado em todos os controladores B&R.
- Opções de configuração do Automation Runtime
- Runtime e comportamento de boot do controlador
- Usando as opções de diagnóstico integradas
- Visão geral das linguagens de programação disponíveis
Número do modelo
SEM410.2
Sign up now For pricing information please contact your sales representative
Local do evento
B&R New Taipei City / 新北市
Xintai 5th Rd.
000221 New Taipei City / 新北市
China
Organizador
B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
China
Telefone:
+86 / 21 54644800
Informações adicionais
De: 09/12/2024
Início: 09:00
Para: 09/13/2024
Fim: 16:00
Booking Status:
Duração:
2 Dias
Idioma: Chinês