8DI540.ff022hi00-1
|
ACOPOSmotor, size 5, length 4, nominal speed 2200 rpm
|
|
8DI54S.ff022hi00-1
|
ACOPOSmotor SafeMOTION, size 5, length 4, nominal speed 2200 rpm
|
|
8DI550.ff022hi00-1
|
ACOPOSmotor, size 5, length 5, nominal speed 2200 rpm
|
|
8DI55S.ff022hi00-1
|
ACOPOSmotor SafeMOTION, size 5, length 5, nominal speed 2200 rpm
|
|
8DI560.ff022hi00-1
|
ACOPOSmotor, size 5, length 6, nominal speed 2200 rpm
|
|
8DI56S.ff022hi00-1
|
ACOPOSmotor SafeMOTION, size 5, length 6, nominal speed 2200 rpm
|
|