X20CA0E61.00020
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
|
|
X20CA0E61.00025
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
|
|
X20CA0E61.00030
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
|
|
X20CA0E61.00035
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
|
|
X20CA0E61.00040
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.4 m
|
|
X20CA0E61.00050
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
|
|
X20CA0E61.00100
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
|
|
X20CA0E61.00150
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1.5 m
|
|
X20CA0E61.00200
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 2 m
|
|
X20CA0E61.00500
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 5 m
|
|
X20CA0E61.01000
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 10 m
|
|
X20CA0E61.01500
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 15 m
|
|
X20CA0E61.02000
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 20 m
|
|
X20CA0E61.0300
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 30 m
|
|
X20CA0E61.0400
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 40 m
|
|
X20CA0E61.0500
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 50 m
|
|
X20CA0E61.1000
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 100 m
|
|
X20CA3E61.0100
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 10 m
|
|
X20CA3E61.0150
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 15 m
|
|
X20CA3E61.0200
|
POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 20 m
|
|
X67CA0E41.0010
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m
|
|
X67CA0E41.0020
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 2 m
|
|
X67CA0E41.0030
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 3 m
|
|
X67CA0E41.0050
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m
|
|
X67CA0E41.0150
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 15 m
|
|
X67CA0E41.0500
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 50 m
|
|
X67CA3E41.0150
|
POWERLINK/Ethernet connection cable, RJ45 to M12, can be used in cable drag chains, 15 m
|
|