Mechanical properties
Dimensions
Width Box 1: 650 mm
Box 2: 450 mm
Box 3: 445 mm
Length Box 1: 770 mm
Box 2: 770 mm
Box 3: 420 mm
Height Box 1: 190 mm
Box 2: 220 mm
Box 3: 190 mm
Weight 27.5 kg
Material number:
8F1TCA.TKCD0000I-1
Description:
ACOPOStrak empty toolbox set for tool categories: guide elements, shuttles and diverter setting

Wybierz kraj i język

B&R Logo