![](/fileadmin/0PB0200.3.right-50385882.jpg)
- Minimum space requirement in the control cabinet due to a thin design
- Maintenance-free due to electrolytic capacitors
- High system availability due to long capacitor service life
- Electronic switching unit and energy storage in one housing
- Maximum energy efficiency
- Can be used with power supplies in the low power range due to soft startup
- Temperature range: -25°C to +70°C
- International certification package