B&R has developed a comprehensive lighting system for its vision solution. Lighting control is synchronized with the automation system in the sub-µs range.

  • Highlights
  • Lighting control with µs precision
  • Immune to extraneous light
  • Automatic adaptation to every situation
  • Integrated diagnostics

The lighting and camera are an integral part of the machine control application. Synchronization with sensors, motor positions and events in the machine is easily configured in the machine application. Lighting control with microsecond precision is even guaranteed when synchronizing multiple cameras and light sources.

Each light has an integrated strobe controller, so no external hardware is required. The controller ensures a precise pulse current supply to the powerful LEDs. This enables light pulses of at least one microsecond duration at maximum intensity. The B&R vision system can therefore also be used for high-speed applications without any problems.

Light bars

The light bars can be ordered individually or in assemblies of two, three or four. The flexible light bars feature electronic beam angle adjustment and make it possible to implement bright-field illumination (left) and dark-field illumination (right) with the same device, simply by changing a single parameter.

Ringlights

Ringlights are comprised of either four, six or eight barlights, and provide exceptionally homogeneous illumination.

Backlights

Six backlight variants are available to allow flexible adaptation to the task at hand.

Factory calibrated

B&R calibrates its light bars and backlights prior to delivery. This means that lighting components can be exchanged in the field without requiring any changes to the machine vision application. Since LED intensity varies with changes in temperature, B&R has also integrated temperature tracking to adjust LED power automatically.

Simple cabling

Integrated into the machine network via an M12 hybrid connector, which also supplies the necessary 24 VDC power, B&R lighting systems each need only a single cable. A second hybrid connection enables daisy-chain cabling with additional lights or the camera.

Runtime flexibility

Many machine vision applications require very precise alignment of the light source to achieve good results. That's why B&R equipped its light bars with electronic beam angle adjustment from -40° to +90°.

When producing multiple products on the same machine, the lighting angle can be optimized between batches – simply set it once for each product and save it as part of the batch recipe. The electronic beam angle adjustment on the ringlights makes it possible to optimize the light cone.

Adjust the configuration at any time

Just like the angle of the light bars, all other lighting parameters can be configured at runtime to optimize illumination or adapt to new products. Combining LEDs of different colors makes it possible to adjust the wavelength at runtime to optimize contrast. Diagnostic data can be read from the lights at any time thanks to their network connection.

Object-specific requirements such as bright-field or dark-field illumination can be implemented through simple configuration. There is no need for error-prone manual settings with mounting screws.

Backlight
Light bar

Graag land en taal kiezen

B&R Logo