B&R's motion control technology melds seamlessly into its overall automation system – along with machine control, HMI and safety technology – to create a complete system solution for machines and equipment. Our motion control components are fully interoperable, so individual devices can be swapped out at any time to adapt to changes in the machine's configuration or requirements.

» Here's what's new

Centralized drive systems

Safety and flexibility are our guiding principles: Our servo drives and inverter modules are equipped with hardwired or integrated safety technology, which allows intelligent responses to hazardous situations. In addition to minimizing downtime, this also boosts machine output substantially.

Compact drives

ACOPOSmicro
The drive system for up to two axes for low-power applications and controlling both stepper motors as well as servo motors.

Single- and multi-axis drive systems

ACOPOS, ACOPOS P3 and ACOPOSmulti
The ACOPOS family offers scalable solutions for single-axis or multi-axis drive systems.

Distributed drive systems

B&R servo technology is perfectly suited to both centralized and distributed architectures. The portfolio includes a drive solution for any situation, whether inside the control cabinet or mounted directly on the machine.

Decentralized 8CVI inverters

ACOPOSremote
Direct integration of drive components into the machine – the basic prerequisite for modular machine manufacturing.

Power range from 550 W to 2.3 kW

ACOPOSmotor modules combine the following components in a single compact unit:

  • Servo drive including optional safety technology
  • Servo motor as an energy transducer
  • Built-in position sensor
  • Optionally available gearboxes

Power range up to 0.35 kW

ACOPOSmotor Compact modules combine the following components in a single compact unit:

  • Servo drive
  • Servo motor as an energy transducer
  • Built-in position sensor
  • Optionally available gearboxes

Additional information



Online tools

CAD configurator for motors and gearboxes
Our CAD application allows you to access 2D/3D CAD data in many different formats. Currently only available for ACOPOSmotor Compact.

Frequency inverters

ACOPOSinverter

With scaled functionality and full integration into the B&R automation landscape, ACOPOSinverter is suited for a wide range of use, from small machine modules to complex plants.

Motors and gearboxes

Choose from a broad spectrum of motors, gearboxes and motor-gearbox assemblies. B&R develops its components to meet the specific needs of both standard and specialty machinery in a wide range of industries – from metalworking to food and beverage. Select from our selected list of standard motors for exceptionally fast delivery.

Gear motors

8LVB and 8WSB gear motors
The two 8LVA and 8WSA compact servo motors are also available with a direct-mount gearbox.

Stepper motors

Stepper motors

  • High torque
  • High overload capability
  • Cost-effective encoder options
  • Parallel and serial operation
  • Optional IP65 protection
  • Optional holding brake

Gearboxes

8G planetary and angular gearboxes
Completely scalable in features and design.

Online tools

CAD configurator for motors and gearboxes

Our CAD application allows you to access 2D/3D CAD data in many different formats. Not yet available for 8KS servo motors.

Graag land en taal kiezen

B&R Logo