The ACOPOSmulti drive system is designed to provide the highest degree of usability throughout its entire life cycle.
Designed for simple management of machine variants
An ACOPOSmulti mounting plate is the basis for different variants of a machine. The design of the machine determines which devices are used. The software recognizes the design automatically and provides the necessary functions.
Ideally suited for industrial control cabinets
The ACOPOSmulti is designed with connection technology that allows pre-wiring of complete control cabinets – ideal when manufacturing series-produced machines.
Easy maintenance
ACOPOSmulti makes it possible to replace drive components quickly – considerably reducing downtimes for production machines.